ASI CRC Status

Name:
ASI_CRC_STATUS
Offset:
0x0C
Reset:
0x00
Access:
-
Bit76543210
CRC_STATUS[2:0]
AccessRRR
Reset000

Bits 2:0 – CRC_STATUS[2:0]: CRC Execution Status

CRC Execution Status

This bit field signalizes the status of the CRC conversion. This bit field is one-hot encoded.

ValueDescription
0x0 Not enabled
0x1 CRC enabled, busy
0x2 CRC enabled, done with OK signature
0x4 CRC enabled, done with FAILED signature
Other Reserved