Oscillator Configuration
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OSCLOCK | FREQSEL[1:0] | ||||||
AccessR | R | R | |||||
Reset0 | 1 | 0 |
Oscillator Lock
Value | Description |
---|---|
0x0 | Calibration registers of the 20 MHz oscillator can be modified at run-time |
0x1 | Calibration registers of the 20 MHz oscillator are locked at run-time |
Frequency Select
Value | Description |
---|---|
0x0 | Reserved |
0x1 | Run at 16 MHz |
0x2 | Run at 20 MHz |
0x3 | Reserved |