Control D - Normal Mode
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SPLITM | |||||||
Access | R/W | ||||||
Reset | 0 |
Enable Split Mode
This bit sets the timer/counter in Split mode operation and will work as two 8-bit timer/counters. The register map will change compared to the normal 16-bit mode.