Interrupt Control
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WCMP | RESRDY | ||||||
Access | R/W | R/W | |||||
Reset | 0 | 0 |
Window Comparator Interrupt Enable
Writing a ‘1
’ to this bit enables the window
comparator interrupt.
Result Ready Interrupt Enable
Writing a ‘1
’ to this bit enables the result ready
interrupt.