USART in Host SPI Mode vs. SPI

The USART in Host SPI mode is fully compatible with a stand-alone SPI peripheral. Their data frame and timing configurations are identical. Some SPI specific special features are, however, not supported with the USART in Host SPI mode:

A comparison of the pins used with USART in Host SPI mode and with SPI is shown in the table below.

Table 1. Comparison of USART in Host SPI Mode and SPI Pins
USART SPI Comment
TXD MOSI Host out
RXD MISO Host in
XCK SCK Functionally identical
- SS Not supported by USART in Host SPI mode(1)
Note:
  1. 1.For the stand-alone SPI peripheral, this pin is used with the Multi-Host function or as a dedicated Client Select pin. The Multi-Host function is not available with the USART in Host SPI mode, and no dedicated Client Select pin is available.