The following peripherals outputs are available as inputs into the CCL LUT.
Value | Input Source | INSEL0 | INSEL1 | INSEL2 |
---|---|---|---|---|
0x00 |
MASK | None | ||
0x01 |
FEEDBACK | LUTn | ||
0x02 |
LINK | LUT(n+1) | ||
0x03 |
EVENTA | Event input source A | ||
0x04 |
EVENTB | Event input source B | ||
0x05 |
IO | IN0 | IN1 | IN2 |
0x06 |
AC | AC0 OUT | ||
0x07 |
- | |||
0x08 |
USART | USART0 TXD | USART1 TXD | USART2 TXD |
0x09 |
SPI | SPI0 MOSI | SPI0 MOSI | SPI0 SCK |
0x0A |
TCA0 | WO0 | WO1 | WO2 |
0x0B |
- | |||
0x0C |
TCB | TCB0 WO | TCB1 WO | TCB2 WO |
Other |
- |