32.768 kHz Oscillator Control A
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RUNSTDBY | |||||||
Access | R/W | ||||||
Reset | 0 |
Run Standby
This bit forces the oscillator ON in all modes, even when unused by the system. In Standby sleep mode this can be used to ensure immediate wake-up and not waiting for the oscillator start-up time.
When not requested by peripherals, no oscillator output is provided.
It takes four oscillator cycles to open the clock gate after a request but the oscillator analog start-up time will be removed when this bit is set.