Figure 1. CLKCTRL Block Diagram
With XOS32K and CLKOUT
The clock system consists of the main clock and other asynchronous clocks:
- Main Clock
This clock is used
by the CPU, RAM, Flash, the I/O bus, and all peripherals connected to the
I/O bus. It is always running in Active and Idle sleep mode and can be
running in Standby sleep mode if requested.
The main clock CLK_MAIN is
prescaled and distributed by the clock controller:
- CLK_CPU is used by
the CPU, SRAM, and the NVMCTRL peripheral to access the nonvolatile
memory
- CLK_PER is used by
all peripherals that are not listed under asynchronous clocks
- Clocks running asynchronously to
the main clock domain:
- CLK_RTC is used by the
RTC/PIT. It will be requested when the RTC/PIT is enabled. The clock
source for CLK_RTC may only be changed if the peripheral is
disabled.
- CLK_WDT is used by the
WDT. It will be requested when the WDT is enabled.
- CLK_BOD is used by the BOD. It will be requested
when the BOD is enabled in Sampled mode.
The clock source for the for the main clock domain is configured by writing to the Clock
Select (CLKSEL) bits in the Main Clock Control A (CLKCTRL.MCLKCTRLA) register. The
asynchronous clock sources are configured by registers in the respective peripheral.