Due to asynchronicity between the main clock domain and the peripheral clock domain, the Control A (WDT.CTRLA) register is synchronized when written. The Synchronization Busy (SYNCBUSY) flag in the STATUS (WDT.STATUS) register indicates if there is an ongoing synchronization.
Writing to WDT.CTRLA while SYNCBUSY=1
is not allowed.
The WDR
instruction will need two to three cycles of the WDT
clock to be synchronized. Issuing a new WDR
instruction while a
WDR
instruction is being synchronized will be ignored.