The primary task of the EEPROM memory is to store nonvolatile application data. The EEPROM memory supports single-byte read and write. The EEPROM is controlled by the Nonvolatile Memory Controller (NVMCTRL).
Property | ATmega4808 ATmega4809 |
---|---|
Size | 256B |
Page size | 64B |
Number of pages | 4 |
Start address | 0x1400 |