Control A - Split Mode

Name:
CTRLA
Offset:
0x00
Reset:
0x00
Access:
-
Bit76543210
CLKSEL[2:0]ENABLE
AccessR/WR/WR/WR/W
Reset0000

Bits 3:1 – CLKSEL[2:0]: Clock Select

Clock Select

This bit field selects the clock frequency for the timer/counter.

ValueNameDescription
0x0 DIV1 fTCA = fCLK_PER
0x1 DIV2 fTCA = fCLK_PER/2
0x2 DIV4 fTCA = fCLK_PER/4
0x3 DIV8 fTCA = fCLK_PER/8
0x4 DIV16 fTCA = fCLK_PER/16
0x5 DIV64 fTCA = fCLK_PER/64
0x6 DIV256 fTCA = fCLK_PER/256
0x7 DIV1024 fTCA = fCLK_PER/1024

Bit 0 – ENABLE: Enable

Enable

ValueDescription
0 The peripheral is disabled
1 The peripheral is enabled