LUT n Control C
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INSEL2[3:0] | |||||||
Access | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 |
LUT n Input 2 Source Selection
These bits select the source for input 2 of LUT n.
Value | Name | Description |
---|---|---|
0x0 |
MASK | None (masked) |
0x1 |
FEEDBACK | Feedback input |
0x2 |
LINK | Output from LUTn+1 |
0x3 |
EVENTA | Event input source A |
0x4 |
EVENTB | Event input source B |
0x5 |
IO | I/O-pin LUTn-IN2 |
0x6 |
AC0 | AC0 out |
0x7 |
- | Reserved |
0x8 |
USART2 | USART2 TXD |
0x9 |
SPI0 | SPI0 SCK |
0xA |
TCA0 | TCA0 WO2 |
0xB |
- | Reserved |
0xC |
TCB2 | TCB2 WO |
Other |
- | Reserved |