Status

Name:
STATUS
Offset:
0x07
Reset:
0x00
Access:
-
Bit76543210
STATECMP
AccessRR/W
Reset00

Bit 4 – STATE: Analog Comparator State

Analog Comparator State

This bit shows the current status of the OUT signal from the AC. It will have a synchronizer delay to get updated in the I/O register (three cycles).

Bit 0 – CMP: Analog Comparator Interrupt Flag

Analog Comparator Interrupt Flag

This is the interrupt flag for the AC. Writing a ‘1’ to this bit will clear the interrupt flag.