Temporary Value
The Temporary register is used by the CPU for 16-bit single-cycle access to the 16-bit registers of this peripheral. The register is common for all the 16-bit registers of this peripheral and can be read and written by software. For more details on reading and writing 16-bit registers, refer to Accessing 16-Bit Registers in the AVR CPU section.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TEMP[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Temporary Value