The device must operate within the ratings listed in this
section for all other electrical characteristics and typical characteristics of the device to
be valid.
Table 1. General Operating Conditions
Symbol |
Description |
Condition |
Min. |
Max. |
Unit |
VDD |
Operating Supply
Voltage |
|
1.8(1,2) |
5.5 |
V |
VAO - Auto Grade and Extended Operating
temperature range |
2.7(2,3) |
5.5 |
V |
TA |
Operating temperature
range |
Extended |
-40 |
125 |
°C |
Industrial |
-40 |
85 |
Notes:
- 1.Operation is guaranteed down to 1.8V or
BOD triggering level VBOD when BOD is active.
- 2.During Chip Erase, the BOD is forced
ON. If the supply voltage VDD is below the configured VBOD, the
erase attempt will fail.
- 3.Operation is guaranteed
down to 2.7V or BOD triggering level VBOD when BOD is active.
Table 2. Operating Voltage and
Frequency
Symbol |
Description |
Condition |
Min. |
Max. |
Unit |
fCLK_CPU |
Nominal operating system clock frequency |
VDD = [1.8, 5.5]V
TA = [-40, 105]°C(1,4)
|
0 |
5 |
MHz |
VDD = [2.7, 5.5]V
TA = [-40, 105]°C(2,4)
|
0 |
10 |
VDD = [4.5, 5.5]V
TA = [-40, 105]°C(3,4)
|
0 |
20 |
VDD = [2.7, 5.5]V
TA = [-40, 125]°C(2)
|
0 |
8 |
VDD = [4.5, 5.5]V
TA = [-40, 125]°C(3)
|
0 |
16 |
Notes:
- 1.Operation is guaranteed down to BOD
triggering level, VBOD with BODLEVEL0.
- 2.Operation is guaranteed down to BOD
triggering level, VBOD with BODLEVEL2.
- 3.Operation is guaranteed down to BOD
triggering level, VBOD with BODLEVEL7.
- 4.These specifications do not apply to automotive range parts (-VAO).
The maximum CPU clock frequency depends on VDD. As shown in the
figure below, the Maximum Frequency vs. VDD is linear between 1.8V <
VDD < 2.7V and 2.7V < VDD < 4.5V.
Figure 1. Maximum Frequency vs. VDD for
[-40, 105]°C
Figure 2. Maximum Frequency vs. VDD for
[105, 125]°C
Figure 3. Maximum Frequency vs. VDD for [-40, 125]°C, Automotive Range Parts
(-VAO)