Control A
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADC0REFSEL[2:0] | AC0REFSEL[2:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
ADC0 Reference Select
Value | Name | Description |
---|---|---|
0x0 | 0V55 | 0.55V internal reference |
0x1 | 1V1 | 1.1V internal reference |
0x2 | 2V5 | 2.5V internal reference |
0x3 | 4V3 | 4.3V internal reference |
0x4 | 1V5 | 1.5V internal reference |
Other | - | Reserved |
AC0 Reference Select
Value | Name | Description |
---|---|---|
0x0 | 0V55 | 0.55V internal reference |
0x1 | 1V1 | 1.1V internal reference |
0x2 | 2V5 | 2.5V internal reference |
0x3 | 4V3 | 4.3V internal reference |
0x4 | 1V5 | 1.5V internal reference |
0x5 | - | Reserved |
0x6 | - | Reserved |
0x7 | AVDD | AVDD |