Control A
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RUNSTDBY | PRESCALER[3:0] | CORREN | RTCEN | ||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 |
Run in Standby
Value | Description |
---|---|
0 | RTC disabled in Standby sleep mode |
1 | RTC enabled in Standby sleep mode |
Prescaler
These bits define the prescaling of the CLK_RTC clock signal. Due to synchronization between the RTC clock and the peripheral clock, there is a latency of two RTC clock cycles from updating the register until this has an effect. Application software needs to check that the CTRLABUSY flag in the RTC.STATUS register is cleared before writing to this register.
Value | Name | Description |
---|---|---|
0x0 | DIV1 | RTC clock/1 (no prescaling) |
0x1 | DIV2 | RTC clock/2 |
0x2 | DIV4 | RTC clock/4 |
0x3 | DIV8 | RTC clock/8 |
0x4 | DIV16 | RTC clock/16 |
0x5 | DIV32 | RTC clock/32 |
0x6 | DIV64 | RTC clock/64 |
0x7 | DIV128 | RTC clock/128 |
0x8 | DIV256 | RTC clock/256 |
0x9 | DIV512 | RTC clock/512 |
0xA | DIV1024 | RTC clock/1024 |
0xB | DIV2048 | RTC clock/2048 |
0xC | DIV4096 | RTC clock/4096 |
0xD | DIV8192 | RTC clock/8192 |
0xE | DIV16384 | RTC clock/16384 |
0xF | DIV32768 | RTC clock/32768 |
Frequency Correction Enable
Value | Description |
---|---|
0 | Frequency correction is disabled |
1 | Frequency correction is enabled |
RTC Peripheral Enable
Value | Description |
---|---|
0 | RTC peripheral is disabled |
1 | RTC peripheral is enabled |