OSC16 Error at 3V
Name:
OSC16ERR3V
Offset:
0x22
Reset:
[Oscillator frequency error value]
Access:
-
Bit
7
6
5
4
3
2
1
0
OSC16ERR3V[7:0]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bits 7:0 – OSC16ERR3V[7:0]: OSC16 Error at 3V
OSC16 Error at 3V
This byte contains the signed oscillator frequency error value when running at internal 16 MHz at 3V, as measured during production.