OSC20
Calibration
These bits contain
factory calibration values for the internal 20 MHz oscillator. If the OSCCFG fuse is
configured to run the device at 20 MHz, this byte is automatically written into the
OSC20MCALIBA register during Reset to ensure correct frequency of the calibrated RC
Oscillator.