Max. frequency (MHz) |
20 |
20 |
20 |
20 |
16-bit Timer/Counter type A (TCA) |
1 |
1 |
1 |
1 |
16-bit Timer/Counter type B (TCB) |
3 |
3 |
4 |
4 |
12-bit Timer/Counter type D (TCD) |
- |
- |
- |
- |
Real-Time Counter (RTC) |
1 |
1 |
1 |
1 |
USART |
3 |
3 |
4 |
4 |
SPI |
1 |
1 |
1 |
1 |
TWI (I2C) |
1(1) |
1(1) |
1(1) |
1(1) |
ADC (channels) |
1 (8) |
1 (12) |
1 (16) |
1 (16) |
DAC (outputs) |
- |
- |
- |
- |
AC (inputs) |
1 (4p/3n) |
1 (4p/3n) |
1 (4p/3n) |
1 (4p/3n) |
Peripheral Touch Controller (PTC) (self-cap/mutual cap
channels) |
- |
- |
- |
- |
Custom Logic (LUTs) |
1 (4) |
1 (4) |
1 (4) |
1 (4) |
Window Watchdog |
1 |
1 |
1 |
1 |
Event System channels |
6 |
6 |
8 |
8 |
General purpose I/O |
23 |
27 |
33 |
41 |
PORT |
PA[0:7], PC[0:3], PD[0:7], PF[0,1,6] |
PA[0:7], PC[0:3], PD[0:7], PF[0:6] |
PA[0:7], PC[0:5], PD[0:7], PE[0:3], PF[0:6] |
PA[0:7], PB[0:5], PC[0:7], PD[0:7], PE[0:3],
PF[0:6] |
Asynchronous external interrupts |
6 |
7 |
8 |
10 |
CRCSCAN |
1 |
1 |
1 |
1 |
Unified Program and Debug Interface (UPDI) activated by
dedicated pin |
1 |
1 |
1 |
1 |