PIT Interrupt Control
Name:
PITINTCTRL
Offset:
0x12
Reset:
0x00
Access:
-
Bit
7
6
5
4
3
2
1
0
PI
Access
R/W
Reset
0
Bit 0 – PI: Periodic Interrupt
Periodic Interrupt
Value
Description
0
The periodic interrupt is disabled
1
The periodic interrupt is enabled