Command
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
STCONV | |||||||
Access | R/W | ||||||
Reset | 0 |
Start Conversion
Writing a ‘1
’ to this bit will start a single
measurement. If in Free-Running mode,
this will start the first conversion. STCONV will read as
‘1
’ as long as a conversion is in progress. When the
conversion is complete, this bit is automatically cleared.