Control B
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADC0REFEN | AC0REFEN | ||||||
Access | R/W | R/W | |||||
Reset | 0 | 0 |
ADC0 Reference Force Enable
Writing a ‘1’
to this bit forces the voltage
reference for ADC0 to be enabled, even if it is not requested.
Writing a ‘0’
to this bit allows to automatic
enable/disable the reference source when not requested.
AC0 DACREF Reference Force Enable
Writing a ‘1’
to this bit forces the voltage
reference for AC0 DACREF to be enabled, even if it is not requested.
Writing a ‘0’
to this bit allows to automatic
enable/disable the reference source when not requested.