Sequencer Control 1

Name:
SEQCTRL1
Offset:
0x02
Reset:
0x00
Access:
Enable-Protected
Bit76543210
SEQSEL1[3:0]
AccessR/WR/WR/WR/W
Reset0000

Bits 3:0 – SEQSEL1[3:0]: Sequencer Selection

Sequencer Selection

This bit group selects the sequencer configuration for LUT2 and LUT3.

ValueNameDescription
0x0 DISABLE The sequencer is disabled
0x1 DFF D flip-flop
0x2 JK JK flip-flop
0x3 LATCH D latch
0x4 RS RS latch
Other - Reserved