Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | RUNSTDBY | SYNCUPD | CLKSEL[1:0] | ENABLE | ||||
0x01 | CTRLB | 7:0 | ASYNC | CCMPINIT | CCMPEN | CNTMODE[2:0] | ||||
0x02 ... 0x03 |
Reserved | |||||||||
0x04 | EVCTRL | 7:0 | FILTER | EDGE | CAPTEI | |||||
0x05 | INTCTRL | 7:0 | CAPT | |||||||
0x06 | INTFLAGS | 7:0 | CAPT | |||||||
0x07 | STATUS | 7:0 | RUN | |||||||
0x08 | DBGCTRL | 7:0 | DBGRUN | |||||||
0x09 | TEMP | 7:0 | TEMP[7:0] | |||||||
0x0A | CNT | 7:0 | CNT[7:0] | |||||||
15:8 | CNT[15:8] | |||||||||
0x0C | CCMP | 7:0 | CCMP[7:0] | |||||||
15:8 | CCMP[15:8] |