Features
- Issues a System Reset if the Watchdog
Timer is not Cleared Before its Time-out Period
- Operating Asynchronously from System
Clock Using an Independent Oscillator
- Using the 1.024 kHz Output of the 32.768
kHz Ultra Low-Power Oscillator (OSCULP32K)
- 11 Selectable Time-out Periods, from 8
ms to 8s
- Two Operation Modes:
- Configuration Lock to Prevent Unwanted
Changes
- Closed Period Timer Activation After
First WDT Instruction for Easy Setup