VIL |
Input Low Voltage |
|
-0.2 |
- |
0.3×VDD |
V |
VIH |
Input High Voltage |
|
0.7×VDD |
- |
VDD+0.2V |
V |
IIH / IIL |
I/O pin Input Leakage Current |
VDD = 5.5V, pin high |
- |
< 0.05 |
- |
µA |
VDD = 5.5V, pin low |
- |
< 0.05 |
- |
VOL |
I/O pin drive strength |
VDD = 1.8V, IOL = 1.5 mA |
- |
- |
0.36 |
V |
VDD = 3.0V, IOL = 7.5 mA |
- |
- |
0.6 |
VDD = 5.0V, IOL = 15 mA |
- |
- |
1 |
VOH |
I/O pin drive strength |
VDD = 1.8V, IOH = 1.5 mA |
1.44 |
- |
- |
V |
VDD = 3.0V, IOH = 7.5 mA |
2.4 |
- |
- |
VDD = 5.0V, IOH = 15 mA |
4 |
- |
- |
Itotal |
Maximum combined I/O sink/source current per pin
group |
TA = 125°C |
- |
- |
100(1,2) |
mA |
Maximum combined I/O sink/source current per pin
group |
TA = 25°C |
- |
- |
200(1,2) |
tRISE |
Rise time |
VDD = 3.0V, load = 20 pF |
- |
2.5 |
- |
ns |
VDD= 5.0 V, load = 20 pF |
- |
1.5 |
- |
VDD = 3.0 V, load = 20 pF, slew rate
enabled |
- |
19 |
- |
VDD= 5.0 V, load = 20 pF, slew rate
enabled |
- |
9 |
- |
tFALL |
Fall time |
VDD = 3.0 V, load = 20 pF |
- |
2.0 |
- |
ns |
VDD = 5.0 V, load = 20 pF |
- |
1.3 |
- |
VDD = 3.0 V, load = 20 pF, slew rate
enabled |
- |
21 |
- |
VDD = 5.0 V, load = 20 pF, slew rate
enabled |
- |
11 |
- |
Cpin |
I/O pin capacitance except for TOSC, VREFA, and TWI
pins |
|
- |
3.5 |
- |
pF |
Cpin |
I/O pin capacitance on TOSC pins |
|
- |
4 |
- |
pF |
Cpin |
I/O pin capacitance on TWI pins |
|
- |
10 |
- |
pF |
Cpin |
I/O pin capacitance on VREFA pin |
|
- |
14 |
- |
pF |
Rp |
Pull-up resistor |
|
20 |
35 |
50 |
kΩ |