Compare Register n For Low Byte Timer - Split Mode
The TCAn.LCMPn register represents the compare value of Compare Channel n for the low byte timer. This register is continuously compared to the counter value of the low byte timer, TCAn.LCNT. Normally, the outputs from the comparators are then used to generate waveforms.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LCMP[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Compare Value of Channel n
This bit field holds the compare value of channel n that is compared to TCAn.LCNT.