Device ID n

Each device has a device ID identifying the device and its properties; such as memory sizes, pin count, and die revision. This can be used to identify a device and hence, the available features by software. The Device ID consists of three bytes: SIGROW.DEVICEID[2:0].

Name:
DEVICEIDn
Offset:
0x00 + n*0x01 [n=0..2]
Reset:
[Device ID]
Access:
-
Bit76543210
DEVICEID[7:0]
AccessRRRRRRRR
Resetxxxxxxxx

Bits 7:0 – DEVICEID[7:0]: Byte n of the Device ID

Byte n of the Device ID