Status
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CMPBUSY | PERBUSY | CNTBUSY | CTRLABUSY | ||||
Access | R | R | R | R | |||
Reset | 0 | 0 | 0 | 0 |
Compare Synchronization Busy
This bit is ‘1
’ when the RTC is busy synchronizing
the Compare (RTC.CMP) register in the RTC clock domain.
Period Synchronization Busy
This bit is ‘1
’ when the RTC is busy synchronizing
the Period (RTC.PER) register in the RTC clock domain.
Counter Synchronization Busy
This bit is ‘1
’ when the RTC is busy synchronizing
the Count (RTC.CNT) register in the RTC clock domain.
Control A Synchronization Busy
This bit is ‘1
’ when the RTC is busy synchronizing
the Control A (RTC.CTRLA) register in the RTC clock domain.