Data
The NVMCTRL.DATAL and NVMCTRL.DATAH register pair represents the
16-bit value, NVMCTRL.DATA. The low byte [7:0] (suffix L) is accessible at the
original offset. The high byte [15:8] (suffix H) can be accessed at offset +
0x01
.
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DATA[15:8] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DATA[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Data Register
This register is used by the UPDI for fuse write operations.