These bytes contain correction factors
for temperature measurements by the ADC. SIGROW.TEMPSENSE0 is a correction factor for
the gain/slope (unsigned), and SIGROW.TEMPSENSE1 is a correction factor for the offset
(signed).
Name:
TEMPSENSEn
Offset:
0x20 + n*0x01 [n=0..1]
Reset:
[Temperature sensor calibration value]
Access:
-
Bit7
6
5
4
3
2
1
0
TEMPSENSE[7:0]
AccessR
R
R
R
R
R
R
R
Resetx
x
x
x
x
x
x
x
Bits 7:0 – TEMPSENSE[7:0]: Temperature Sensor Calibration Byte n
Temperature Sensor
Calibration Byte n
Refer to the ADC section for a description of how to use this
register.