Revision History
Doc. Rev.
Date
Comments
C
06/2022
Updated errata:
Device -
Writing the OSCLOCK Fuse in FUSE.OSCCFG to '1' Prevents Automatic Loading of Calibration Values
USART -
Start-of-Frame Detection Can Unintentionally Be Triggered in Active Mode
Added errata
NVMCTRL -
Wrong Reset Value of NVMCTRL.CTRLA Register
TCD -
Halting TCD and Waiting for SW Restart Does Not Work if Compare Value A is ‘0’ or Dual Slope Mode is Used
USART -
Receiver Non-Functional after Detection of Inconsistent Synchronization Field
Added data sheet clarifications:
Memories -
Fuses - Factory Default Values
SLPCTRL -
Sleep Mode Activity Overview
B
12/2020
Added errata
CCL -
The CCL Must be Disabled to Change the Configuration of a Single LUT
TCA -
Restart Will Reset Counter Direction in NORMAL and FRQ Mode
TCB -
CCMP and CNT Registers Act as 16-Bit Registers in 8-Bit PWM Mode
TCD -
Asynchronous Input Events Not Working When TCD Counter Prescaler is Used
USART -
Start-of-Frame Detection Can Unintentionally Be Triggered in Active Mode
Added data sheet clarifications
Package marking information
USART TX is double-buffered
A
05/2020
Initial document release
Parent topic:
Document Revision History