USART - Universal Synchronous and Asynchronous Receiver and Transmitter
TXD Pin Override Not Released When Disabling the Transmitter
Open-Drain Mode Does Not Work When TXD is Configured as Output
Start-of-Frame Detection Can Unintentionally Be Triggered in Active Mode
Receiver Non-Functional after Detection of Inconsistent Synchronization Field
Parent topic:
Silicon Errata Issues