In addition to the megaAVR features, the ADC of AVR Dx devices provides other features
like:
- Accumulation of up to 128 Samples
per Conversion
- On-Chip Temperature Sensor
Channel
- Programmable Input Sampling
Duration
- Configurable Threshold and Window
Comparator
- Event-Triggered Conversion