This section lists the relevant devices for this document. The following
figures show the different family devices, laying out pin count variants and memory
sizes:
Vertical migration upwards is
possible without code modification, as these devices are pin-compatible and provide
the same or more features
Horizontal migration to the left
reduces the pin count and, therefore, the available features
Devices with different Flash memory
sizes typically also have different SRAM and EEPROM