The often-used PORT registers are also mapped into bit-accessible I/O memory space. The access to the Virtual PORT registers has the same outcome as the access to the regular registers, but it allows for memory-specific instructions, such as bit manipulation instructions. These instructions cannot be used in the extended I/O Register space where the regular PORT registers reside.
Regular Port Registers | Virtual Port Registers | Description |
---|---|---|
PORTx.DIR | VPORTx.DIR | Data direction - controls the data direction (output driver) |
PORTx.OUT | VPORTx.OUT | Data Out - controls the output driver level for each PORTx pin |
PORTx.IN | VPORTx.IN | Data In - shows the state of the PORTx pin |
PORTx.INTFLAGS | VPORTx.INTFLAGS | Pin Interrupt flag - is set when the change or state of the PORTx pin matches the pin’s Input/Sense Configuration (ISC) in PORTx.PINnCTRL |