Full duplex 1GbE and SGMII IOCDR are supported in GPIO banks and permit only one per lane. The following table lists the IGbE and SGMII IOCDR per Device/Package for PolarFire FPGA.
Type/Size/Pitch | 1GbE/SGMII IOCDR per Device/Package | |||
---|---|---|---|---|
MPF100 | MPF200 | MPF300 | MPF500 | |
FCSG325 (11x11, 11x14.5*, 0.5 mm) | 7 | 7 | — |
— |
FCSG536 (16x16, 0.5 mm) | — |
15 | 15 | — |
FCVG484 (19x19, 0.8 mm) | 13 | 13 | 13 | — |
FCG484 (23x23, 1.0 mm) | 12 | 12 | 12 | — |
FCG784 (29x29, 1.0 mm) | — |
18 | 18 | 18 |
FCG1152 (35x35, 1.0 mm) | — |
— |
19 | 19 |
The following table lists the IGbE and SGMII IOCDR per Device/Package for PolarFire SoC FPGA.