I/O Standard Descriptions
This section provides an overview for each of the I/O standards.
3.3 V Peripheral Component Interface (PCI)
Low-Voltage TTL (LVTTL)
Low-Voltage CMOS (LVCMOS)
Stub Series Terminated Logic (SSTL)
High-Speed Transceiver Logic (HSTL)
High-Speed Unterminated Logic (HSUL)
Pseudo Open Drain (POD)
Low-Voltage Differential Signal (LVDS)
Reduced-Swing Differential Signal (RSDS)
Mini-LVDS
Sub-LVDS
Point-to-Point Differential Signaling (PPDS)
Scalable Low-Voltage Signaling (SLVS)
High-Speed Current Steering Logic (HCSL)
Bus-LVDS (B-LVDS)/Multipoint LVDS (M-LVDS)
Low-Voltage Positive Emitter-Coupled Logic (LVPECL)
Mobile Industry Processor Interface (MIPI) D-PHY
Parent topic:
Supported I/O Standards