HSTL is a general-purpose, high-speed bus standard (EIA/JESD8-6) with a signaling range between 0 V and 1.5 V, and signals can either be single-ended or differential. This standard is used in memory bus interfaces with data switching capabilities of up to 1.267 GHz.
Following are the HSTL operational modes supported:
For more information about signal levels for the various HSTL I/O standards, see Table 1. Also, see respective PolarFire FPGA Datasheet or PolarFire SoC Advance Datasheet.