MIPI is a serial communication interface used in camera and display applications. GPIO bank supports implementation of the MIPI D-PHY standards using an external termination. For more information, see Implementing MIPI D-PHY.