The following table lists the user I/O states during various programming modes. For more information about programming modes, see see PolarFire FPGA and PolarFire SoC FPGA Programming User Guide.
Programming Modes | I/O States |
---|---|
JTAG | Set during JTAG programming in Libero SoC |
SPI slave programming | Tri-state with weak pull-up/pull-down |
IAP | Tri-state with weak pull-up/pull-down |
Auto-programming | Tri-state |
IAP recovery | Tri-state with weak pull-up/pull-down |