This chapter describes I/O features and provide details about their use. It also provide guidelines for implementing the various I/O standards using I/Os. The terms receive and input, transmit and output are used interchangeably in this document.
The following illustration shows the I/O pair block diagram.