The following tables list the number of I/Os and lanes in each bank for each device and package option.
Devices |
Packages |
North Corner I/Os |
South Corner I/Os | West Corner I/Os | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Bank 0 | Bank 7 | Bank 1 | Bank 3 | Bank 2 | Bank 6 | Bank 4 | Bank 5 | |||||||||
HSIO | Lanes | HSIO | Lanes | HSIO | Lanes | JTAG | GPIO | Lanes | HSIO | Lanes | GPIO | Lanes | GPIO | Lanes | ||
MPF100 | FCSG325 | 36 | 3 | 0 | 0 | 48 | 4 | 13 | 48 | 4 | 0 | 0 | 38 | 3 | 0 | 0 |
MPF200 | FCSG325_14.5x11 | 36 | 3 | 0 | 0 | 48 | 4 | 13 | 48 | 4 | 0 | 0 | 38 | 3 | 0 | 0 |
MPF200 | FCSG536 | 60 | 5 | 0 | 0 | 60 | 5 | 13 | 96 | 8 | 0 | 0 | 84 | 7 | 0 | 0 |
MPF300 | FCSG536 | 60 | 5 | 0 | 0 | 60 | 5 | 13 | 96 | 8 | 0 | 0 | 84 | 7 | 0 | 0 |
MPF100 | FCVG484 | 60 | 5 | 0 | 0 | 60 | 5 | 13 | 96 | 8 | 0 | 0 | 68 | 5 | 0 | 0 |
MPF200 | FCVG484 | 60 | 5 | 0 | 0 | 60 | 5 | 13 | 96 | 8 | 0 | 0 | 68 | 5 | 0 | 0 |
MPF300 | FCVG484 | 60 | 5 | 0 | 0 | 60 | 5 | 13 | 96 | 8 | 0 | 0 | 68 | 5 | 0 | 0 |
MPF100 | FCG484 | 48 | 4 | 0 | 0 | 48 | 4 | 13 | 84 | 7 | 0 | 0 | 64 | 5 | 0 | 0 |
MPF200 | FCG484 | 48 | 4 | 0 | 0 | 48 | 4 | 13 | 84 | 7 | 0 | 0 | 64 | 5 | 0 | 0 |
MPF300 | FCG484 | 48 | 4 | 0 | 0 | 48 | 4 | 13 | 84 | 7 | 0 | 0 | 64 | 5 | 0 | 0 |
MPF200 | FCG784 | 72 | 6 | 24 | 2 | 60 | 5 | 13 | 96 | 8 | 0 | 0 | 92 | 7 | 44 | 3 |
MPF300 | FCG784 | 72 | 6 | 24 | 2 | 60 | 5 | 13 | 96 | 8 | 0 | 0 | 92 | 7 | 44 | 3 |
MPF500 | FCG784 | 72 | 6 | 24 | 2 | 60 | 5 | 13 | 96 | 8 | 0 | 0 | 92 | 7 | 44 | 3 |
MPF300 | FCG1152 | 72 | 6 | 72 | 6 | 60 | 5 | 13 | 96 | 8 | 72 | 6 | 92 | 7 | 48 | 4 |
MPF500 | FCG1152 | 72 | 6 | 96 | 8 | 60 | 5 | 13 | 96 | 8 | 96 | 8 | 92 | 7 | 72 | 6 |
Devices |
Packages |
North Corner I/Os |
South Corner I/Os | West Corner I/Os | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Bank 0 | Bank 7 | Bank 1 | Bank 3 | Bank 2 | Bank 6 | Bank 4 | Bank 5 | |||||||||
HSIO | Lanes | HSIO | Lanes | HSIO | Lanes | JTAG | GPIO | Lanes | HSIO | Lanes | GPIO | Lanes | GPIO | Lanes | ||
MPFS250 | FCVG484 | 60 | 5 | 0 | 0 | 44 | 10 | 14 | 24 | 0 | 0 | 84 | 7 | 13 | 0 | 0 |
MPFS250 | FCG1152 | 120 | 10 | 60 | 5 | 44 | 10 | 14 | 24 | 60 | 5 | 72 | 6 | 13 | 96 | 8 |
The impacted lanes are as follows (as documented in the associated Package Pin Assignment Table (PPAT)):
MPF100, MPF200: DDR_S_3 (Bank 2, Lane 3) MPF500: DDR_S_6 (Bank 2, Lane 6), DDR_N_9 (Bank 7, Lane 9)
Full duplex 1GbE and SGMII IOCDR are supported in the GPIO banks and permit only one per lane. See Full Duplex 1GbE and SGMII IOCDR.