Each voltage-referenced I/O standard needs a reference voltage (VREF) for inputs while in operation. Each bank contains a single reference voltage bus, which can either be externally supplied through an I/O in the bank or generated internally by the bank controller.