GPIO supports unidirectional MIPI D-PHY transmit interface with the external resistors, as shown in the following illustration. Every GPIO P and N pair (MIPIE25) can be configured as a MIPI D-PHY transmit interface.