The DELAY block is used to delay the input data from the input pin to the Input register (IREG). It adjusts among the input data bus for any skews. The data input to this block can be delayed using:
The DELAY can be adjusted through Libero SoC. This can be done using physical design constraints (PDC) or the IOEditor GUI. The DELAY has 256 setting taps that can be adjusted to match the physical connections on the PCB. The PDC values over writes the static settings that are configured by Libero SoC defaults. For more information about Input DELAY, see Programmable I/O Delay.