In application designs not using specific I/O pins, the unused programming of these I/O pins are managed by Libero SoC. Designers can refer to the PPAT spreadsheets to determine the default programming of unused I/O by Libero SoC. Other recommendations for unused pins such as power pins and special function pins are defined in the respective UG0726: PolarFire FPGA Board Design User Guide or PolarFire SoC FPGA Board Design Guidelines User Guide .