The following figure shows the IOD CDR configurator.
GUI Option | Selections |
---|---|
Data rate | User Input – 1250 Mb/s maximum |
Reference Clock | Asynchronous (300 PPM Rx/Tx
clocking)/Synchronous
(0 PPM Rx/TX clocking) (Default Asynchronous) |
RX Only | RX Only (when checked) |
Enable BITSLIP port | Disabled and Enabled |