I/O Analog (IOA) Buffer Programmable Features

GPIO and HSIO provide a number of programmable features. These features are set using the I/O attribute editor in Libero SoC or through PDC commands. The following sections describe these features. For information about PDC constraints, see PDC Commands User Guide for Libero SoC v12.4 for PolarFire or PDC commands User Guide.